IESNA:LM-63-2002
[TEST]P1334548
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R20B2750DE010 E3A301LI_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]108
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.7 5.6 8.5 14 26.6 73.1 168.7 330.6 495.4 552.1
602.8 637.9 676.7 709.6 730.9 753.2 765.9 769.9 762.5 746.2
724.8 692.5 659.9 622.3 585.8 532.9 470.7 397.3 335.1 175.7
75.4 19.1 8.2 3 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.7 5.6 8.7 13.9 27.1 76.2 176.5 324.3 489.8 550.3
591.6 632.8 670.2 699.5 725.5 743.1 754.9 756.1 748.4 734.3
713 685.8 651.4 617.2 578 521 465.1 397.2 323.5 174.7
75.9 18.3 8 3.1 1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.7 5.5 8.6 13.7 26.7 71.3 166.6 318.9 477.6 530.2
580.8 622.6 655.3 681.9 702.8 720.9 729.8 731.5 725.1 711.7
690.9 665.9 637.5 595.3 553.1 503.2 440.5 373.7 309 166.2
70.1 18.1 7.8 3.2 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.7 5.5 8.6 13.8 26.6 69 167.3 309.8 457.7 517.9
562.7 602.1 631.4 656.1 674.8 688.6 695.9 697 691.5 678
660.4 636.8 605.6 569.9 526.2 474.8 411.9 353 283.1 146.7
67.1 18.8 7.8 3.1 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.7 5.4 8.5 13.5 24.8 67.6 159 293.1 436.3 485
530 569.6 598.6 620.2 636.4 647 653.8 655.5 650.2 638.4
620.1 596.5 562.3 526.4 483.9 425.4 371.1 313.1 252.4 129.5
60.5 18.8 7.3 3.1 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.7 5.5 8.6 13.3 24.7 62.3 143.9 270.9 403.5 453.7
495.9 529.5 559 579.4 594.3 604 609.3 609.7 604.8 593.4
574.7 547.9 513.8 476.8 430.3 379.8 327.7 274.1 219.3 110
52.3 18.2 7.1 3 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.7 5.3 8.4 13.1 23.5 60.1 130.7 242.4 369.6 414.6
452.4 483.6 506.7 526.7 540.6 548.4 552.9 552.2 545.9 531.5
511.8 485.3 450.8 414.2 368.5 323.3 271.9 223.7 175.2 87.5
44.2 16.4 6.6 3 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.7 5.4 8.2 13 21.8 54.3 119.3 213.5 326.2 368.1
403.5 432.5 455.9 471 482.6 488.1 489.9 487.4 478.9 465.1
443.6 417.8 382.2 347.6 306 265.3 222.7 180.8 141.5 72.9
36.8 15.4 6 2.9 1.2 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.7 5.4 8 12.4 20.4 48.7 105.9 188.5 284.1 320.8
352.1 378.4 397.1 410.2 418.6 421.5 420.9 415.7 406.5 390.8
372.4 346.2 314.1 276.8 244.6 204.9 169 139.5 108.3 57
31.6 14.2 5.5 2.6 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.7 5.3 8 12.1 19.6 44.5 92.4 162.4 244.8 274.2
300.3 318.8 334.4 344.9 349.7 349.9 346.9 339.4 328.7 314.4
293.1 269.4 242.8 213.2 185.5 155.5 129.8 104.5 84.3 46.4
25.6 13 4.9 2.4 1.1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.7 4.8 6.4 8.3 11 13.9 19.9 27.7 33.1 34
34.1 33.8 33 32.2 31 29.4 27.5 25.4 23.4 21.2
18.9 17 15.1 13.2 11.3 9.1 7 5.4 4.2 2.6
1.6 0.9 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.7 4.3 4.8 5.2 5.4 5.5 5.4 4.9 4.2 4
3.7 3.4 3.1 2.9 2.7 2.4 2.3 2 1.7 1.4
1.2 1 0.9 0.8 0.6 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.7 3.8 3.5 3.2 2.8 2.4 2.1 1.7 1.4 1.2
1.1 1 0.9 0.8 0.7 0.6 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.7 3.2 2.6 2.2 1.8 1.3 1 0.6 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
3.7 2.7 2.2 1.6 1.2 0.8 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
3.7 2.6 2 1.4 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.7 2.5 1.9 1.3 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
